Motor Protection


  • MP8000

  • The MP8000 is an advanced motor protection electronic overload relay that is fully programmable via ...More

  • Supply
    Voltage
    VAC:
     85 - 264

  • Input
    Voltage (V):
     90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)

  • Output
    Form:
     Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C

  • MPU-32

  • The MPU-32 Motor Protection Unit is used to provide current and temperature-based protection, meteri...More

  • Supply
    Voltage
    VAC:
     65 - 265

  • Supply
    Voltage
    VDC:
     80 - 275

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • MPS

  • The MPS Motor Protection System monitors voltage, current, and temperature to provide a comprehensiv...More

  • Supply
    Voltage
    VAC:
     65 - 265

  • Supply
    Voltage
    VDC:
     80 - 275

  • Relay Contacts Config: 3 Form A (N.O.); 2 Form C (N.O./N.C.)