Temperature Sensors - Thermistor - RTDs Probes & Assemblies

What are Temperature Sensors?

A Temperature Sensor is a device that detects and measures the average heat or thermal energy in a medium and converts it into an electrical signal. A wide variety of temperature sensing devices are available today. Littelfuse offers a broad range of Thermistors, Resistance Temperature Detectors (RTDs), Digital Temperature Indicators, and probes and assemblies for temperature sensing applications worldwide.

How do Temperature Sensors Work?

Each temperature sensor style has its own set of operating principles, features, benefits, considerations, and limitations for optimal use.

 

      Thermistors (NTCs and PTCs):

  • Thermistors are thermally sensitive resistors whose prime function is to exhibit a large, predictable, and precise change in electrical resistance when subjected to a corresponding change in body temperature.
  • Negative Temperature Coefficient (NTC) thermistors exhibit a decrease in electrical resistance when subjected to an increase in body temperature.
  • Positive Temperature Coefficient (PTC) thermistors exhibit an increase in electrical resistance when subjected to an increase in body temperature.
  • Based on the predictable characteristics and their excellent long-term stability, cost-effective thermistors are generally accepted to be the most advantageous sensor for many applications, including temperature measurement and control.

      RTDs:

  • Platinum Resistance Temperature Detectors (RTDs) are temperature sensors that have a positive, predictable, and nearly linear change in resistance when subjected to a corresponding change in their body temperature. 
  • The nearly linear output needed to precisely measure temperature over a very wide range makes RTDs ideal for more-specialized applications requiring very high accuracy (ex. 0.06%/0.15°C) or for applications requiring a lot of precision.

      Digital Temperature Indicators:

  • Digital Temperature Indicators have a positive relationship between resistance and temperature. The response is very much like a digital signal; below the trip temperature, resistance will be low, above the trip temperature, resistance will be very high. 
  • This digital response is ideal for applications where knowing the temperature has increased beyond a specific value is required. With the digital response, no analog to digital conversion is necessary, allowing designers to save time and space.

Can I Customize Temperature Sensors?

Modifications are available to existing standard product packages, such as adding connectors or changing wire size or length, as well as offering special resistance-temperature (R-T) curves, R-T curve matching, and custom lead forming and bending to discrete thermistors. In addition, the following options and services are available.

  • Complete custom sensor packages, including moisture resistant designs
  • Custom resistance-temperature (R-T) characteristics
  • Specialized resistance tolerance or temperature accuracy within specified temperature ranges
  • Sensing element design for best long-term stability
  • Rapid prototyping and quick-turn concept parts including 3D printed parts
  • Prototype units using prototype tooling
  • Reliability/validation testing options
  • Fully designed, production-capable sensor and tooling

Typical Applications for Temperature Sensors

Temperature sensors are used in diverse markets, including:

 

HVAC/R

  • Residential & Commercial A/C
  • Chilled Water Systems
  • Outdoor Temperature Sensors
  • Instant Water Heaters
  • Condenser, Evaporator & Duct Sensors

Renewable Energy

  • Hydrogen Fuel Cell Sensors
  • Battery Fuel Gauges
  • Solar Panel
  • Geothermal
  • Battery Energy Storage Systems
  • Solar Inverters

Appliances

  • Oven Temperature Control
  • Washing Machines
  • Clothes Dryers
  • Water Heaters
  • Consumer Refrigerators/Freezers

Food Service

  • Commercial Coffee Makers
  • Hot/Cold Beverage Dispensers
  • Food Thermometers
  • Walk-in & Reach-in Refrigerators/Freezers
  • Temperature Controlled Display Cases

Medical

  • Blood Analysis Equipment
  • Infant Incubators
  • Skin Temperature Monitors
  • Blood Dialysis Equipment
  • Patient Warming

pdficon Temperature Sensor Selection Guide

Littelfuse Temperature Sensors Overview

Littelfuse offers a broad range of thermistors, RTDs, probes and assemblies for demanding temperature sensing applications worldwide. Recognized for their accuracy and long-term reliability, Littelfuse thermistors and RTDs are the sensor of choice for diverse markets such as Industrial Controls, Medical Electronics, HVAC-R, Aerospace, White Goods and Food Handling.

pdf icon Littelfuse Temperature Sensors Overview - Japanese

Littelfuseは、要求の厳しい温度感知用途向けに、広範囲にわたるサーミスタ、抵抗温度検出器(RTD)、プローブやプローブアセンブリを世界中のお客様に提供しています。LittelfuseのサーミスタとRTDは、その高い精度と長期にわたる信頼性により高い評価を得ており、産業用制御機器、HVAC/R、再生可能エネルギー、エネルギー貯蔵と電力変換、食品サービス、家電、輸送など、さまざまな業界のお客様に選ばれているセンサーです。

pdf icon Littelfuse Temperature Sensors Overview - Mandarin

Littelfuse 提供种类多样的热敏电阻、电阻式温度检测器(RTD)、探针和组件,广泛用于全球范围内各种要求严苛的温度传感应用领域。Littelfuse 热敏电阻和 RTD 以其卓越的精度和长期可靠性而广受赞誉,是各种市场上的首选传感器,如工业控制和设备、暖通空调/制冷(HVAC/R)、可再生能源、储能和电能转换、食品服务、家电和运输等行业。

pdf icon Littelfuse Temperature Sensors Overview - German

Littelfuse bietet eine breite Auswahl an Thermistoren, Widerstandstemperaturfühlern (RTDs), Sonden und Baugruppen für anspruchsvolle Temperaturmessanwendungen weltweit. Die Thermistoren und RTDs von Littelfuse sind für ihre Genauigkeit und Langzeit-Zuverlässigkeit anerkannt und sind die Sensoren der Wahl für verschiedene Märkte, wie z. B. industrielle Steuerungen und Geräte, HVAC/R, erneuerbare Energien, Energiespeicherung und Energieumwandlung, Lebensmittelservice, Haushaltsgeräte und Transport.