Low Capacitance ESD Protection

SP0502B Series

15kV Diode Arrays - Qualified to AEC-Q101

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

ESD Contact
(kV):

15

Series Details

SP3205 Series

0.3pF 4A Unidirectional Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SC7538-08UTG

8 channels 0.3pF 22kv Diode Array

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

Series Details

SP0504S

0.85pF Diode Array - Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

Series Details

SP3014

1.0pF,15kV Diode Array- Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

1

Series Details

SP3401

0.35pF, 18kV Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SP3420

0.32pF, 6A Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SP4322

0.4pF 11A Bidirectional Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

0.1

Series Details

SRV05-4HTG-D

5V 10A TVS Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

Series Details

SP1255P

0.5pF, 12kV Diode Array for μUSB

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

4

ILeak
(μA):

0.1

Series Details

SP3001

0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

ESD Contact
(kV):

8

Series Details

SP3002

0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

ESD Contact
(kV):

12

Series Details

SP3003

0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

Series Details

SP3004

0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.001

ESD Contact
(kV):

12

Series Details

SP3400

1pF, ±30kV Diode Array

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

±30

Series Details

SP3006

0.5pF, 8kV Diode Array

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

ESD Contact
(kV):

8

Series Details

SP3010

Ultra-Low Capacitance Diode Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ESD Contact
(kV):

8

ESD Air
(kV):

15

Series Details

SP3011

Littelfuse SP3011 SPA™ TVS Diode Array

Datasheet

Standoff
Voltage
(V):

6

ESD Contact
(kV):

8

ESD Air
(kV):

15

Series Details

SP3012

Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

1.5

Series Details

SP3021

Low Capacitance ESD Protection, 0.5pF 8kV Bidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

8

Series Details

SP3031

Low Capacitance ESD Protection, 0.8pF 10kV Unidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

10

Series Details

SP3042

0.35pF 30kV Bidirectional Discrete TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

5.3

ILeak
(μA):

0.1

Series Details

SP3118

0.3pF 10KV Bidirectional Discrete TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

18

ILeak
(μA):

0.5

Series Details

SP3130

0.3pF 10KV Bidirectional Discrete TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

28

ILeak
(μA):

0.05

Series Details

SP3422

0.2pF 22kV Diode Array

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.05

ESD Contact
(kV):

-2

Series Details

SP5001

4 Channel Common Mode Filter with ESD Protection-AEC-Q101 Qualified

Datasheet

AEC-Q101 Qualified:
Yes

ILeak
(μA):

0.1

ESD Contact
(kV):

15

Series Details

SP8008

Ultra low capacitance common mode and differential mode protection for high-speed applications.

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

ESD Contact
(kV):

-1.304347826

Series Details

SP7538P

0.5pF 12KV Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

1.5

Series Details

SRV05

6V 10A Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

6

ILeak
(μA):

0.1

Series Details