Motor and Pump Protection

MP8000

Bluetooth Overload Relay

Supply
Voltage
VAC:

85 - 264

Input
Voltage (V):

90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)

Output
Form:

Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C

Series Details

MPU-32

Motor Protection Unit

Supply
Voltage
VAC:

65 - 265

Supply
Voltage
VDC:

80 - 275

Relay Contacts Config:
3 Form C (N.O./N.C.)

Series Details

MPS

Motor Protection System

Supply
Voltage
VAC:

65 - 265

Supply
Voltage
VDC:

80 - 275

Relay Contacts Config:
3 Form A (N.O.); 2 Form C (N.O./N.C.)

Series Details

111P

Single-Phase Pump Monitor

Input
Voltage (V):

115 Vac

Input Load Range (hp):
1/3 - 1

Output
Form:

SPST

Series Details

231

Single-Phase Protection for Submersible Pumps

Input
Voltage (V):

230 Vac

Input Load Range (hp):
1/3 - 1

Output
Form:

SPST

Series Details

232 Insider

Single-Phase Protection for Grundfos Pumps

Input
Voltage (V):

230 Vac

Input Load Range (hp):
1/3 - 1

Output
Form:

SPST

Series Details

233P

Single-Phase Pump Monitor

Input
Voltage (V):

230 Vac

Input Load Range (hp):
1/3 - 1.5, 1/3 - 3

Output
Form:

SPST

Series Details

234

Single-Phase Pump Protection

Input
Voltage (V):

230 Vac

Input Load Range (hp):
1/3 - 3

Output
Form:

SPST

Series Details

235P

Single-Phase Pump Monitor

Input
Voltage (V):

230 Vac

Input Load Range (hp):
5 - 15 (external current transformer required)

Output
Form:

SPST

Series Details

777

3-Phase Current & Voltage Monitor

Input
Voltage (V):

100 - 240 Vac, 200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac

Output
Form:

SPDT - Form C

Termination Type:
Torque: 7 in-lbs

Series Details

777 ACCUPOWER

3-Phase Pump Protection

Input
Voltage (V):

190 - 480 Vac

Output
Form:

SPDT - Form C

Termination Type:
Torque: 7 in-lbs

Series Details

777-KW/HP-P2

3-Phase Current & Voltage Monitor

Input
Voltage (V):

200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac

Output
Form:

SPDT - Form C

Termination Type:
Torque: 7 in-lbs

Series Details

77C

Single-Phase Current & Voltage Monitor

Input
Voltage (V):

100 - 240 Vac, 340 - 480 Vac

Output
Form:

SPDT - Form C

Termination Type:
7 in.-lbs., Torque: 7 in-lbs

Series Details

777

3-Phase Current & Voltage Monitor

Datasheet

Input
Voltage (V):

100 - 240 Vac, 200 - 480 Vac, 200 to 480VAC, 340 - 480 Vac, 500 - 600 Vac, 500 to 600VAC

Output
Form:

SPDT - Form C

Termination Type:
Torque: 7 in-lbs, Torque: 7in-lbs

Series Details

PGR-6100

Ground-Fault and Insulation Monitoring Relay

Supply
Voltage
VAC:

120, 240

Supply
Voltage
VDC:

24

Relay Contacts Config:
2 Form C (N.O./N.C.)

Series Details

MPU-32-X69X

Motor Protection Retrofit Kits

Communications:
RSTIA-232

Frequency:
50
60
ASD

Information Not Available

Series Details

MPS-469X

Motor Protection Retrofit Kits

Communications:
RS/TIA-485, RS/TIA-485
DeviceNet

Frequency:
50
60
ASD

Information Not Available

Series Details

PGR-6200

Motor Protection Unit

Communications:
RS/TIA-232, RS/TIA-232
DeviceNet, RS/TIA-232
Ethernet, RS/TIA-232
RS/TIA-485

Frequency:
50
60
ASD

Information Not Available

Series Details

PGR-6300

Motor Protection System

Communications:
RS/TIA-485, RS/TIA-485
DeviceNet, RS/TIA-485
Ethernet, RS/TIA-485
Profibus

Frequency:
50
60
ASD

Information Not Available

Series Details

PGR-6310

Motor Protection Retrofit Kit

Communications:
RS/TIA-485, RS/TIA-485
DeviceNet, RS/TIA-485
Ethernet, RS/TIA-485
Profibus

Frequency:
50
60
ASD

Information Not Available

Series Details

PGR-6210

Motor Protection Retrofit Kit

Communications:
RS/TIA-232, RS/TIA-232
DeviceNet, RS/TIA-232
Ethernet, RS/TIA-232
RS/TIA-485, RSTIA-232

Frequency:
50
60
ASD

Information Not Available

Series Details

PGR-6130

Remote Indication

Dimensions:
3.3H X 3.1W X 3.9D

Frequency:
50
60

Information Not Available

Series Details

PGR-6150

Motor Protection System

Communications:
RS-485

Dimensions:
2.2H X 4.2W X 0.9D, 3.3H X 3.1W X 3.9D

Frequency:
50
60

Series Details

PGR-6800

Pump Protection Relay

Dimensions:
3.3H X 3.1W X 3.9D

Frequency:
50
60

Information Not Available

Series Details