Motor and Pump Protection

MPS

  • Product Literature
    • Electrical Characteristics
      • Catalog # MPS-CTU-01-00
      • Supply
        Voltage
        VAC
        65 - 265
      • Supply
        Voltage
        VDC
        80 - 275
      • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
      • Analog Output Current mA 4 - 20
      • Communications RS/TIA-485
      • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
      • Relay
        Contact
        Operating
        Fail-safe / Non Fail-safe
      • Weight (lbs/g) 0 Kg
      • Analog Inputs One 4-20 mA
      • Conformally coated Standard
      • Digital Inputs 8
      • Frequency 50; 60; ASD
      • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
      • GF Trip Time s 0.0 - 100.0
      • Harmonic Filtering Standard (DFT)
      • Reset Type Front-panel switch/Remote N.O. Contact
      • Temp Sensor Config Up to 24 with PGA-0120
      • Order Sample
      • Catalog # MPS-CTU-02-00
      • Supply
        Voltage
        VAC
        65 - 265
      • Supply
        Voltage
        VDC
        80 - 275
      • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
      • Analog Output Current mA 4 - 20
      • Communications RS/TIA-485 - DeviceNet
      • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
      • Relay
        Contact
        Operating
        Fail-safe / Non Fail-safe
      • Weight (lbs/g) 0 Kg
      • Analog Inputs One 4-20 mA
      • Conformally coated Standard
      • Digital Inputs 8
      • Frequency 50; 60; ASD
      • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
      • GF Trip Time s 0.0 - 100.0
      • Harmonic Filtering Standard (DFT)
      • Reset Type Front-panel switch/Remote N.O. Contact
      • Temp Sensor Config Up to 24 with PGA-0120
      • Order Sample
      • Catalog # MPS-CTU-03-00
      • Supply
        Voltage
        VAC
        65 - 265
      • Supply
        Voltage
        VDC
        80 - 275
      • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
      • Analog Output Current mA 4 - 20
      • Communications RS/TIA-485 - Profibus
      • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
      • Relay
        Contact
        Operating
        Fail-safe / Non Fail-safe
      • Weight (lbs/g) 0 Kg
      • Analog Inputs One 4-20 mA
      • Conformally coated Standard
      • Digital Inputs 8
      • Frequency 50; 60; ASD
      • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
      • GF Trip Time s 0.0 - 100.0
      • Harmonic Filtering Standard (DFT)
      • Reset Type Front-panel switch/Remote N.O. Contact
      • Temp Sensor Config Up to 24 with PGA-0120
      • Catalog # MPS-CTU-04-00
      • Supply
        Voltage
        VAC
        65 - 265
      • Supply
        Voltage
        VDC
        80 - 275
      • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
      • Analog Output Current mA 4 - 20
      • Communications RS/TIA-485 - Ethernet
      • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
      • Relay
        Contact
        Operating
        Fail-safe / Non Fail-safe
      • Weight (lbs/g) 0 Kg
      • Analog Inputs One 4-20 mA
      • Conformally coated Standard
      • Digital Inputs 8
      • Frequency 50; 60; ASD
      • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
      • GF Trip Time s 0.0 - 100.0
      • Harmonic Filtering Standard (DFT)
      • Reset Type Front-panel switch/Remote N.O. Contact
      • Temp Sensor Config Up to 24 with PGA-0120
      • Order Sample