Lightning Surge Protection

AQ4020 Series

2.5pF, 30A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SC1103C-01UTG

3.3V 80A Bidirectional TVS Diode Array in DFN1610 package

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

Series Details

SP1255 Series

SP1255 Series 160A for VBUS

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

13.5

ILeak
(μA):

1

Series Details

SP2525NUTG

2.5V, 30A Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

2.5

ILeak
(μA):

0.1

Series Details

SP3025

2.5V, 30A Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

2.5

ILeak
(μA):

0.1

Series Details

SP4010

10V, 23A, 0.48pF Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

10

ILeak
(μA):

0.2

Series Details

AQ4021 Series

2.5pF, 25A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

Series Details

LC03-3.3

3.3V 150A Diode Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SLVU2.8

2.8V 40A TVS Array

Datasheet

Standoff
Voltage
(V):

2.8

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SLVU2.8-4

8V 40A TVS Array

Datasheet

Standoff
Voltage
(V):

2.8

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SLVU2.8-4BTG-S

2.8V 40A TVS Array

Datasheet

Standoff
Voltage
(V):

1.1

ILeak
(μA):

1

ESD Contact
(kV):

±30

Series Details

SLVU2.8-8

2.8V 30A TVS Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

2.8

ILeak
(μA):

0.1

Series Details

SP03-3.3

150A, 3.3V, Low Capacitance Diode Array for Broadband Protection

Datasheet

Standoff
Voltage
(V):

3.3

ESD Contact
(kV):

30

ESD Air
(kV):

30

Series Details

SP03-6

150A, 6V, Low Capacitance Diode Array for Broadband Protection

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

25

ESD Contact
(kV):

30

Series Details

SP1050

Power-over-Ethernet PSE Protection

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

58

ILeak
(μA):

1

Series Details

SP1555 Series

120A for VBUS in uDFN-6 Package

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

15

ILeak
(μA):

1

Series Details

SP2502L

3.3V 75A Diode Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP2504N

2.5V 20A Diode Array

Datasheet

Standoff
Voltage
(V):

2.5

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP2555NUTG Series

2.5V 45A Diode Array

Datasheet

Standoff
Voltage
(V):

2.5

ILeak
(μA):

0.5

ESD Contact
(kV):

±30

Series Details

SP3051

6V 20A Diode Array

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.1

ESD Contact
(kV):

30

Series Details

SP3304N

3.3V 20A Diode Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.5

ESD Contact
(kV):

30

Series Details

SP3312T Series

3.3V 15A Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.05

Series Details

SP3374NUTG

SP3374NUTG 3.3V 40A Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.5

Series Details

SP3384NUTG

3.3V, 15A Diode Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.5

ESD Contact
(kV):

±30

Series Details

SP4020

2.5pF, 30A Discrete TVS Diode

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

ESD Contact
(kV):

30

Series Details

SP4021

2.5pF, 25A Discrete TVS Diode

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

ESD Contact
(kV):

30

Series Details

SP4022

1.3pF, 15A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

12

ILeak
(μA):

0.1

Series Details

SP4023

1.3pF, 12A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

15

ILeak
(μA):

0.1

Series Details

SP4024

1.3pF, 7A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

24

ILeak
(μA):

0.1

Series Details

SP4031 Series

Hybrid Protection Module for 10/100/1000 BaseT Ethernet

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.5

Series Details

SP4042

3.3V Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SP4065

3.3V 20A Diode Array - Qualified to AEC-Q101

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.5

ESD Contact
(kV):

30

Series Details

SP4203 Series

0.5pF, 10A SOD323 Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.1

Series Details

SP4208 Series

3.0pF, 30A Discrete TVS Diode

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

8

ILeak
(μA):

0.02

Series Details

SR05 Series

5V 25A Diode Array

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

5

ESD Contact
(kV):

30

Series Details

SR70

70V 40A Diode Array

Datasheet

Standoff
Voltage
(V):

70

ILeak
(μA):

5

ESD Contact
(kV):

30

Series Details

SRDA05 Series

8pF 30A Diode Array

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

10

ESD Contact
(kV):

30

Series Details

SRDA3.3 Series

8pF 35A Diode Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details