Voltage Monitoring Relay

102A

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 480 Vac, 475 - 600 Vac

Output
Form:

SPDT - 1 Form C

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7 in-lbs; Wire Size: 12 - 18AWG solid or stranded

Series Details

201 SP

Single-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 240 Vac, 95 - 120 Vac

Output
Form:

SPDT

Termination Type:
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded

Series Details

201 SP DPDT

Single-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 240 Vac, 95 - 120 Vac

Output
Form:

DPDT

Termination Type:
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded

Series Details

201 Voltage Relays

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 240 Vac, 95 - 120 Vac, 95 to 120VAC

Output
Form:

DPDT

Termination Type:
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded, Torque: 12 in-lbs; Wire: Stranded or solid 10-22AWG

Series Details

201A

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 480 Vac

Output
Form:

SPDT

Termination Type:
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded

Series Details

201A AU

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 480 Vac, 475 - 600 Vac

Output
Form:

Form C

Mounting Method:
DIN rail or surface mount (plug into OT08-PC socket)

Series Details

202

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 - 240 Vac

Output
Form:

SPDT

Termination Type:
0.25 in male quick connect

Series Details

202 200 SP

Single-Phase Voltage Monitor

Input
Voltage (V):

190 - 480 Vac, 475 - 600 Vac

Output
Form:

SPDT

Termination Type:
0.25 in male quick connect

Series Details

250A

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 480 Vac, 500 - 600 Vac, 95 - 120 Vac

Output
Form:

DPDT - 2 Form C

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7 in-lbs; Wire Size: 12 - 18AWG solid or stranded

Series Details

350

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 240 Vac, 380 - 480 Vac, 475 - 600 Vac, 475 to 600VAC

Output
Form:

DPDT, SPDT

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7in-lbs; Wire Size: 12-18AWG

Series Details

355

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 240 Vac, 380 - 480 Vac, 475 - 600 Vac

Output
Form:

DPDT, SPDT

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG

Series Details

455

3-Phase Voltage/Phase Monitor

Input
Voltage (V):

190 - 480 Vac, 380 - 480 Vac, 475 - 600 Vac

Output
Form:

SPDT

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG

Series Details

460 SP

Single-Phase Voltage Monitor

Input
Voltage (V):

190 - 240 Vac, 95 - 120 Vac

Output
Form:

1 Form C

Termination Type:
Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal

Series Details

460 Voltage Relays

3-Phase Voltage Monitor

Input
Voltage (V):

190 - 480 Vac, 475 - 600 Vac

Output
Form:

1 Form A and 1 Form B, 2 Form A, Form C

Termination Type:
Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal

Series Details

50R Voltage Relays

Single-Phase Voltage Monitor

Input
Voltage (V):

190 - 240 Vac, 380 - 480 Vac, 95 - 120 Vac

Output
Form:

SPDT - 1 Form C

Termination Type:
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG

Series Details

601

3-Phase Voltage & Frequency Monitor

Input
Voltage (V):

200 - 480 Vac, 500 - 600 Vac

Termination Type:
Torque: 7 in-lbs

Mounting Method:
Surface mount (4 - #8 screws) or DIN rail mount

Series Details

601 CS D P1

3-Phase Power Monitor

Input
Voltage (V):

200 - 480 Vac

Output
Form:

SPDT

Termination Type:
Torque: 7 in-lbs

Series Details

DLM

Voltage Monitor

Input
Voltage (V):

200 - 480 Vac, 500 - 600 Vac

Termination Type:
Screw terminal with captive wire clamps for up to #14 AWG (2.5 mm²) wire

Mounting Method:
Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail

Series Details

HLM

Voltage Monitor

Input
Voltage (V):

200 - 240 Vac; 340 - 420 Vac; 400 - 480 Vac

Output
Form:

DPDT

Termination Type:
Screw terminal connection for up to #12 AWG (3.3 mm²) wire

Series Details

HLVA

Voltage Monitor

Input
Voltage (V):

Min RMS Voltage: 70 Vac; Max RMS Voltage: 264 Vac

Output
Form:

Isolated SPDT

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Series Details

KVM

Voltage Monitor

Input
Voltage (V):

110 - 120 Vac; 220 - 240 Vac

Output
Form:

SPDT

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Series Details

PLM

Voltage Monitor

Input
Voltage (V):

200 - 240 Vac, 360 - 430 Vac, 400 - 480 Vac

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in rated 600 Vac

Series Details

PLMU

Voltage Monitor

Input
Voltage (V):

200 - 480 Vac

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

PLR

Voltage Monitor

Input
Voltage (V):

190 - 270 Vac, 340 - 450 Vac, 380 - 500 Vac, 95 - 140 Vac

Output
Form:

SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

PLS

Voltage Monitor

Input
Voltage (V):

175 - 255 Vac, 380 - 500 Vac, 95 - 135 Vac

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

TVM

Voltage Monitoring Relays

Input
Voltage (V):

208 Vac, 460 Vac, 480 Vac, 230VAC

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals

Mounting Method:
Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw

Series Details

TVW

Voltage Monitor

Input
Voltage (V):

208 - 240 Vac, 208; 220; 230; 240 Vac, 380 400 and 415VAC, 430; 440; 460; 480 Vac

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals

Mounting Method:
Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw

Series Details

WVM

Voltage Monitor

Input
Voltage (V):

200 to 240VAC, 355 to 425VAC, 400 to 480VAC, 500 to 600VAC

Output
Form:

Isolated SPDT

Termination Type:
Screw terminals with captive wire clamps for up to #12 AWG (3.2mm2) wire

Series Details