Connector Accessories

2 and 3-Pole Accessories Series

2-Pole & 3-Pole Accessories

Housing:
Plastic

Information Not Available

Information Not Available

Series Details

7 and 13-Pole 12V Connector Accessories Series

7-Pole & 13-Pole 12V Connector Accessories

Voltage Rating Max:
12

Housing:
Plastic, Rubber

Circuitry:
7, 13, 13 – 7, Cap for 7-pin plug

Series Details

7-Pole 24V Connector Accessories Series

7-Pole 24V Connector Accessories

Voltage Rating Max:
24

Housing:
Plastic, Rubber, Steel

Output Terminals:
9 mm, 9±0.2 mm

Series Details

15-Pole - ABS - EBS Accessories Series

15-Pole - ABS - EBS Accessories

Housing:
Steel

Input Terminals:
Nickel-Plated Brass

Information Not Available

Series Details

24-12V Power Converters Series

24-12V Power Converters

Voltage Rating Max:
24

Housing:
Plastic

Circuitry:
7, 7 – 13

Series Details

ADR Cables Series

ADR Cables

Housing:
Polyurethane

Circuitry:
2, 5, 10

Information Not Available

Series Details

Emergency Starter Sockets Series

Emergency Starter Sockets

Voltage Rating Max:
48

Housing:
Plastic

Circuitry:
1

Series Details

Accessories for Vehicle Connectors

Cable13-Conductor

Housing:
Aluminum, Brass, Copper, Grey Glass-Filled Plastic, Neoprene, Plated Steel, Rubber, Steel

Circuitry:
1, 13

Input Terminals:
Brass

Series Details