Intrinsically Safe Relay

ISS 100

Single-Channel Intrinsically Safe Relay

Input
Voltage (V):

90 - 120 Vac

Termination Type:
Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG

Mounting Method:
35mm DIN rail or Surface Mount (#6 or #8 screws)

Series Details

ISS 101

Single-Channel Intrinsically Safe Relay

Input
Voltage (V):

90 - 120 Vac

Termination Type:
Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 22 AWG

Mounting Method:
DIN rail or surface mount (plug into OT08-PC socket)

Series Details

ISS 102

Two-Channel Intrinsically Safe Switch

Input
Voltage (V):

120 Vac, 120 Vac nominal

Output
Form:

2 Form A, One Form A, One Form A and One isolated Form C, One Form C

Termination Type:
Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG, Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)

Series Details

ISS 105

Five-Channel Intrinsically Safe Switch

Input
Voltage (V):

120 Vac

Termination Type:
Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG

Mounting Method:
35mm DIN rail or Surface Mount (#6 or #8 screws)

Series Details