Surge Protective Devices

SPD2 1P+0

Class II/Type 2/Type 1 CA Pluggable Single-Pole

Input
Voltage (V):

60, 120, 240, 277, 400, 480, 600

Output
Form:

Isolated SPDT

Short Circuit (kA):
100, 150, 200

Series Details

SPD2 1P+1

Class II/Type 2/Type 1 CA Pluggable Single-Pole

Input
Voltage (V):

60, 120, 240, 277

Output
Form:

Isolated SPDT

Short Circuit (kA):
100, 150, 200

Series Details

SPD2 2P+0

Class II/Type 2/Type 1 CA Pluggable Multi-Pole

Input
Voltage (V):

120, 240, 277, 400, 480, 600

Output
Form:

Isolated SPDT

Short Circuit (kA):
150, 200

Series Details

SPD2 3P+0

Class II/Type 2/Type 1 CA Pluggable Multi-Pole

Input
Voltage (V):

120, 240, 277, 400, 480, 600

Output
Form:

Isolated SPDT

Short Circuit (kA):
150, 200

Series Details

SPD2 3P+1

Class II/Type 2/Type 1 CA Pluggable Multi-Pole

Input
Voltage (V):

240, 277

Output
Form:

Isolated SPDT

Short Circuit (kA):
150, 200

Series Details

SPD2 4P+0

Class II/Type 2/Type 1 CA Pluggable Multi-Pole

Input
Voltage (V):

120, 240, 277, 400, 480

Output
Form:

Isolated SPDT

Short Circuit (kA):
150, 200

Series Details

SPD2 PV

Class II/Type 2/Type 1 CA Pluggable Multi-Pole

Output
Form:

Isolated SPDT

Short Circuit (kA):
50, 65

Weight (lbs/g):
0 Kg

Series Details