Surface Mount Varistors

AUML 50J Load dump

V16AUMLA2220NS-2220 inch, 16Vdc, 50J Load Dump energy

Datasheet

Lines:
1

Polarity:
Bi-directional

ILMax:
50, 100, 200

Series Details

CH

CH Surface Mount Varistor Series

Datasheet

Polarity:
Bi-directional

Co Typ
(pF):

80, 90, 100, 150, 160, 180, 200, 250, 300, 600 more

Vc (V):
47, 57, 68, 79, 92, 107, 127, 200, 250, 295 more

Series Details

MHS

High Speed Multilayer Transient Voltage Surge Suppressor

Datasheet

Lines:
1

15kV Clamp (V):
<100, <160, <400

8kV Clamp (V):
<125, <300, <65

Series Details

MLA AUTO

Littelfuse MLA Automotive Multi-Layer Varistor (MLV) Series

Datasheet

Lines:
1

ILMax:
100

MSL:
Level 1, Level 10

Series Details

MLE

Multilayer Transient Voltage Suppressor

Datasheet

Lines:
1

15kV Clamp (V):
<110, <135, <140, <65, <75

8kV Clamp (V):
<100, <125, <65, <70, <75

Series Details

MLN

Multiline Transient Voltage Surge Suppressor

Datasheet

Lines:
4

ESD15kVPeak:
45, 75, 85, 100, 130

8kV Clamp (V):
35, 50, 55, 63, 95

Series Details

SM20

Surface Mount Varistor for use in applications requiring hi-energy / transient current capability

Datasheet

Polarity:
Bi-directional

MSL:
Level 1

Co Typ
(pF):

750, 800, 900, 1000, 1100, 1400, 12000

Series Details

SM7

Surface Mount Varistor for AC Line Protection

Datasheet

Polarity:
Bi-directional

Co Typ
(pF):

45, 50, 55, 60, 65, 70, 80

Vc (V):
710, 775, 850, 1025, 1120, 1190, 1200, 1240

Series Details