Covers Mounting Adapters and Accessories

AC700-CVR

Watertight cover (IP66)

Information Not Available

Information Not Available

Information Not Available

Series Details

BZ

Front Panel Mounting Ki

Mounting Method:
Mount on panels up to 0.125 in. (3.2 mm) thick

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

C103

DIN Rail

Information Not Available

Information Not Available

Information Not Available

Series Details

NDS

Octal Socket

Input
Voltage (V):

10A @ 300 Vac

Mounting Method:
Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount

Weight (lbs/g):
0 Kg

Series Details

NEMA

Metal Electrical Box

Termination Type:
Four knockouts: 1/2 in and 3/4 in (one on each side and two on the bottom)

Mounting Method:
Surface Mount (four pre-drilled concave holes)

Dimensions:
6 H x 6 W x 4.5 D in. (152.4 x 152.4 x 114.3 mm)

Series Details

OT

Sockets: Octal and Magnal

Input
Voltage (V):

10A @ 300 Vac max., 10A @ 600 Vac max.

Termination Type:
For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizes

Mounting Method:
Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount

Series Details

P0500

Surface and DIN Rail Mount Adapters

Information Not Available

Information Not Available

Information Not Available

Series Details

P1011

Octal Socket

Input
Voltage (V):

10A @ 600 Vac max.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

P1023

Mount Brackets

Mounting Method:
Supplied with two #10 screws for 0.75 in. (19 mm) and 1 in.(25.4 mm) thick modules

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

PSC

Hold-down Clips and Brackets

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

RM Covers

Steel enclosure for protecting a Littelfuse RM1000 remote communications monitor

Mounting Method:
Use RM-1000 hardware

Dimensions:
6.4 H x 6.3 W x 1.7 D in. (162.6 x 160 x 43.2 mm)

Weight (lbs/g):
0 Kg

Series Details

SD

SD Relay Dual Pole

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

MPU-16A-Y92A-96N

Cover

Information Not Available

Information Not Available

Information Not Available

Series Details

PGA-016A

The PGK-0016 mounting plate is used when replacing the GE Multilin 169, 269, and 369 relays

Information Not Available

Information Not Available

Information Not Available

Series Details

MPU-32-SMK

Panel Mount Relay Converter Kit

Information Not Available

Information Not Available

Information Not Available

Series Details

PGK-0SMK

Panel Mount Relay Converter Kit

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-1

Panel-Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-2

Panel Mount Adapter

Dimensions:
6 H x 6 W in.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

PMA-3

Panel Mount Adapter

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-4

Panel Mount Adapter

Dimensions:
8.3H X 4.8W

Information Not Available

Information Not Available

Series Details

PMA-6

Panel Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-7

Panel Mount Adapter

Dimensions:
20.3H X 6.6W

Information Not Available

Information Not Available

Series Details

PMA-8

Panel Mount Adapter

Dimensions:
9.5 H x 7 W in.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

PMA-9

Panel Mount Adapter

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-10

Panel Mount Adapter

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-12

Panel Mount Adapter

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-13

Panel Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-14

Panel Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-15

Panel Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-16

Panel Mount Adapter

Information Not Available

Information Not Available

Information Not Available

Series Details

PMA-24

Panel Mount Adapter

Dimensions:
9.8 H x 8.7 W in.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

PMA-55

Panel Mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PMA-60

Mounting Adapter

Dimensions:
3.5 H x 3.9 W in.

Weight (lbs/g):
0 Kg

NEMA Rating:
3

Series Details

SE-IP65CVR

Information Not Available

Information Not Available

Information Not Available

Series Details

SE-IP65CVR-G

Cover

Information Not Available

Information Not Available

Information Not Available

Series Details

SE-IP65CVR-G2

Cover

Information Not Available

Information Not Available

Information Not Available

Series Details

SE-IP65CVR-M

Cover

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details