Leaded TVS Diodes

1.5KE

1500W Axial Leaded Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

Watts (W):
1500

IPP 10x1000μs (A):
1.8, 2, 2.1, 2.3, 2.5, 2.8, 3.2, 3.5, 3.7, 4.4 more

Series Details

15KPA

15000W Axial Leaded Transient Suppression (TVS) Diode

Datasheet

VR (Vso):
17, 18, 20, 22, 24, 26, 28, 30, 33, 36 more

Watts (W):
15000

IPP 10x1000μs (A):
33, 33.2, 36, 36.2, 39, 39.3, 42, 42.4, 47, 47.3 more

Series Details

20KPA

20000W Axial Lead Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
20, 24, 26, 28, 30, 32, 34, 36, 40, 44 more

Watts (W):
20000

IPP 10x1000μs (A):
41.8, 44.8, 49, 52.2, 54, 58, 61.4, 65.4, 69.4, 72.9 more

Series Details

30KPA

30000W Axial Lead Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
28, 30, 33, 36, 39, 40, 42, 43, 45, 48 more

Watts (W):
30000

IPP 10x1000μs (A):
47.3, 53.4, 57.2, 62, 64.5, 65.3, 69.5, 72.8, 78.3, 86.9 more

Series Details

5KP

5000W Axial Leaded Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

Watts (W):
5000

IPP 10x1000μs (A):
8.1, 8.6, 8.7, 9.1, 9.7, 10.9, 12, 13.7, 14.6, 15.5 more

Series Details

AK1

TVS Diode for AC Line and DC Line Protection

Datasheet

VR (Vso):
76

MIN VBR@IT
(V)
:

85

MAX VBR@IT
(V)
:

95

Series Details

AK10

TVS Diode for AC Line and DC Line Protection

Datasheet

VR (Vso):
15, 30, 58, 66, 76, 170, 190, 220, 240, 380 more

MIN VBR@IT
(V)
:

16, 32, 64, 72, 85, 180, 200, 230, 250, 401 more

MAX VBR@IT
(V)
:

19, 37, 70, 80, 95, 220, 245, 270, 285, 443 more

Series Details

AK10-Y

10kA (8/20μS) with reflow and wave flow capability

Datasheet

VR (Vso):
15, 30, 33, 58, 66, 76, 170, 190, 220, 240 more

MIN VBR@IT
(V)
:

16, 32, 36, 64, 72, 85, 180, 200, 230, 250 more

MAX VBR@IT
(V)
:

19, 37, 40, 70, 80, 95, 220, 245, 270, 285 more

Series Details

AK15

TVS Diode for DC Line Protection

Datasheet

VR (Vso):
58, 66, 76, 190

MIN VBR@IT
(V)
:

64, 72, 85, 200

MAX VBR@IT
(V)
:

70, 80, 95, 245

Series Details

AK15-Y

15KA TVS in reflow Axial package

Datasheet

VR (Vso):
58, 66, 76, 190

MIN VBR@IT
(V)
:

64, 72, 85, 200

MAX VBR@IT
(V)
:

70, 80, 95, 245

Series Details

AK1-Y

1kA (8/20μS) with reflow and wave flow capability

Datasheet

VR (Vso):
76, 380, 430

MIN VBR@IT
(V)
:

85, 401, 440

MAX VBR@IT
(V)
:

95, 443, 490

Series Details

AK20-Y

20KA TVS in reflow Axial package

Datasheet

VR (Vso):
16, 58, 63, 66, 76

MIN VBR@IT
(V)
:

17.5, 64, 68, 72, 85

MAX VBR@IT
(V)
:

19.3, 70, 75, 80, 95

Series Details

AK3

TVS Diode for AC or DC Line Protection

Datasheet

VR (Vso):
15, 30, 38, 58, 66, 76, 150, 170, 190, 208 more

MIN VBR@IT
(V)
:

16, 32, 40, 64, 72, 85, 158, 179, 200, 223 more

MAX VBR@IT
(V)
:

19, 37, 46, 70, 80, 95, 194, 220, 245, 246 more

Series Details

AK3-Y

3kA (8/20μS) with reflow and wave flow capability

Datasheet

VR (Vso):
15, 30, 38, 58, 66, 76, 150, 170, 190, 208 more

MIN VBR@IT
(V)
:

16, 32, 40, 64, 72, 85, 158, 179, 200, 223 more

MAX VBR@IT
(V)
:

19, 37, 46, 70, 80, 95, 194, 220, 245, 246 more

Series Details

AK6

TVS Diode for AC Line Protection

Datasheet

VR (Vso):
30, 58, 66, 76, 170, 190, 240, 380, 430

MIN VBR@IT
(V)
:

32, 64, 72, 85, 180, 200, 250, 401, 440

MAX VBR@IT
(V)
:

37, 70, 80, 95, 220, 245, 285, 443, 490

Series Details

AK6-Y

6kA (8/20μS) with reflow and wave flow capability

Datasheet

VR (Vso):
30, 58, 66, 76, 170, 190, 240, 380, 430

MIN VBR@IT
(V)
:

32, 64, 72, 85, 180, 200, 250, 401, 440

MAX VBR@IT
(V)
:

37, 70, 80, 95, 220, 245, 285, 443, 490

Series Details

LCE

1500W Low Capacitance Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
6.5, 7, 7.5, 8, 8.5, 9, 10, 11, 12, 13 more

Watts (W):
1500

IPP 10x1000μs (A):
9.4, 10.3, 11.2, 11.6, 12, 12.4, 13.2, 13.3, 14, 14.6 more

Series Details

P4KE

400W Axial Leaded Transient Voltage Supressors

Datasheet

VR (Vso):
5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

Watts (W):
400

IPP 10x1000μs (A):
0.5, 0.52, 0.54, 0.55, 0.57, 0.6, 0.61, 0.68, 0.7, 0.75 more

Series Details

P6KE

600W Axial Leaded Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

Watts (W):
600

IPP 10x1000μs (A):
0.69, 0.75, 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4, 1.5 more

Series Details

SA

500W Axial Leaded Transient Voltage Suppression (TVS) Diode

Datasheet

VR (Vso):
5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

Watts (W):
500

IPP 10x1000μs (A):
1.7, 1.9, 2, 2.1, 2.4, 2.6, 2.9, 3.1, 3.5, 3.7 more

Series Details

SAC

500W Axial Lead Transient Voltage Suppresssion (TVS) Diode

Datasheet

VR (Vso):
5, 6, 7, 8, 8.5, 10, 12, 15, 18, 22 more

Watts (W):
500

IPP 10x1000μs (A):
5.8, 6.8, 8.6, 10, 11.1, 14, 15, 20, 25, 29 more

Series Details