Rotary Switches

Electronic Dimmer Switches

Electronic Dimmer Rotary Switch

Datasheet

Voltage Rating Max:
12

Positions:
Three : Variable - Dim - Bright, Two

Actuator:
Knob

Series Details

Rotary Headlamp and Light Switches

Headlamp and Accessory Control Light Switches

Voltage Rating Max:
12

Positions:
Four

Housing:
Plated Steel

Series Details

Rotary Reversing Switches

Reversing Switch

Voltage Rating Max:
12

Positions:
Three : Mom On - Off - Mom On : Spring Return to Off, Three : Reverse - Off - Forward : Spring Return to Off

Actuator:
Bitted Mixed Keys, Lever

Series Details

Special Purpose Rotary Switches

Air Conditioning Rotary Switch

Voltage Rating Max:
12, 16, 24

Positions:
Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B, Four : Off - Low and Clutch - Meium and Clutch - High and Clutch, Four : Off- High - Medium - Low, Four : Off- High- Medium - Low, Three : Off - Dim/Low - Bright/High, Two : Off-On

Actuator:
D-Shaft, Knob

Series Details

Universal Rotary Switches

General Purpose Rotary Switches

Voltage Rating Max:
12

Positions:
Five : Off - Hazard - Hazard and Headlight - Headlight and WorkLight1 - Headlight and WorkLight1 and WorkLight2, Three : Mom On - Off - Mom On : Spring Return to Off, Three : Off - Battery and 1 - Battery 1 and 2, Three : On-Off-On : Spring Return to Off

Actuator:
Bitted CH-545 Key, D-Shaft, Lever

Series Details

95060

Sealed Key Switches with Integral Connector

Datasheet

Current Rating (Continuous) in Amps:
10

Number of Positions:
2, 3, 4

Positions:
Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Acc-Off-Ign without Spring Return or Anti-Restart, GlowPlug - Off - Ign - Start with Spring Return to Ign and Start Lockout, GlowPlug - Off - Ign - Start with Spring Return to Ign/Acc and Start Lockout, Mom On - Off - Mom On with Spring Return to Off and No Anti Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Off - Ign/Acc - Start without Spring Return or Anti-Restart, Off - Ign/Acc without Spring Return or Anti-Restart more

Series Details