Rotary Switches

Rotary Reversing Switches

  • Product Literature
    • Specifications
      • Catalog # 75705-01
      • Voltage Rating Max 12
      • Positions Three : Mom On - Off - Mom On : Spring Return to Off
      • Actuator Bitted Mixed Keys
      • Input Terminals 3 Screw
      • Housing Steel Plated
      • Ingress Protection O-Ring in Stem
      • Mounting Method 13/16 (20.64mm) / 1.380 (35.05mm) Long
      • Order Sample
      • Catalog # 75712-04
      • Voltage Rating Max 12
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Actuator Lever
      • Input Terminals 4 Screw
      • Housing Steel Plated
      • Mounting Method 1/2 (12.70mm) / .347 (8.81mm) Long
      • Order Sample
      • Catalog # 75712-04-BX
      • Voltage Rating Max 12
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Actuator Lever
      • Input Terminals 4 Screw
      • Housing Steel Plated
      • Mounting Method 1/2 (12.70mm) / .347 (8.81mm) Long
      • Order Sample
      • Catalog # 90005-01
      • Voltage Rating Max 12
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Actuator Lever
      • Input Terminals 4 Screw
      • Housing Steel Plated
      • Mounting Method 1/2 (12.70mm) / 1.250 (31.75mm) Long
      • Order Sample
      • Catalog # 90005-01-BX
      • Voltage Rating Max 12
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Actuator Lever
      • Input Terminals 4 Screw
      • Housing Steel Plated
      • Mounting Method 1/2 (12.70mm) / 1.250 (31.75mm) Long
      • Order Sample
      • Catalog # 90005-03
      • Voltage Rating Max 12
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Housing Plated Steel
      • Mounting Method 12
      • Order Sample
      • Catalog # 95593
      • Positions Three : Reverse - Off - Forward : Spring Return to Off
      • Housing Zinc Diecast
      • Order Sample