Alternating Relays

50R Alternating Relays

Alternating Relay

Input
Voltage (V):

432 - 528 Vac

Termination Type:
7 in.-lbs. 12 - 18 AWG

Mounting Method:
#8 screws

Series Details

ALT Alternating Relays

8-pin Plug-in Alternating Relay

Input
Voltage (V):

195 - 250 Vac, 20 - 26 Vac/Vdc, 95 - 125 Vac

Output
Form:

Cross wired DPDT, SPDT

Mounting Method:
DIN rail or surface mount (plug into OT08-PC socket)

Series Details

ARP

Alternating Relay

Input
Voltage (V):

120 Vac, 230 Vac, 24 Vac, 24; 120; 230 Vac

Output
Form:

Cross wired DPDT, DPDT, SPDT, SPDT; DPDT; cross wired DPDT

Termination Type:
Magnal 11-pin, Octal 8-pin or magnal 11-pin, Octal 8-pin plug-in

Series Details