Standard High Current Relays

Continuous Duty Single Pole

 Continuous Duty Solenoid Relays

Datasheet

Current Rating (Continuous) in Amps:
35, 65, 85, 200

Circuitry:
SPST

Contact Material:
Copper, Silver, Silver Tungsten Carbide

Series Details

Intermittent Duty SPST

24V Insulated Intermittent Duty SPST Solenoid

Datasheet

Current Rating (Continuous) in Amps:
120, 750

Circuitry:
SPST

Contact Material:
Copper, Silver

Series Details

Continuous Duty DPST

See Specifications Below for Details

Datasheet

Circuitry:
DPST

Contact Material:
Copper

Housing:
Plated Steel, PVC Coated Plated Steel

Series Details

Plastic Body Continuous Duty SPST

Plastic Body Continuous Duty SPST

Datasheet

Current Rating (Continuous) in Amps:
100, 225

Circuitry:
SPST

Contact Material:
Copper, Silver

Series Details

Plastic Body Intermittent Duty SPST

See Specifications Below for Details

Datasheet

Current Rating (Continuous) in Amps:
200

Circuitry:
SPST

Contact Material:
Copper

Series Details

HD Normally Open Relays

300A Normally Open Electrical Switch with Deutsch Connector

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
16, 32

Series Details

05903300 Series

100-200A Power Relays

Information Not Available

Information Not Available

Information Not Available

Series Details