Pilots, Lamps and Alarms

LED Pilot Lights

12V LED Pilot Lights in Various Sizes and Colors

Contact Material:
Spring-actuated Brass Bulb Contact

Housing:
Chrome-plated Bezel

Mounting Method:
Front-mount 0.546 (13.87mm) Diameter M14 Thread

Series Details

Incandescent Pilot Lights

Pilot Light Red Lens

Contact Material:
Spring-actuated Brass Bulb Contact

Housing:
Black Aluminum Bezel, Chrome-plated Brass Bezel, Satin Finish - Stainless Steel Bezel, Zinc Finish Plated Brass Bezel

Mounting Method:
Rear-mount 1/2 (12.7mm) Diameter Mounting Stem 3/8 (9.5mm) Long, Rear-mount 1/2” (12.7mm) Diameter Mounting Stem 3/8” (9.5mm) Long, Rear-mount 11/16 (7.5mm) Diameter Mounting Stem 1/4 (6.4mm) Long, Rear-mount 3/4 (19.1mm) Diameter Mounting Stem 11/16 (17.5mm) Long, Rear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) Long, Rear-mount 7/8 (22.2mm) Diameter Mounting Stem 3/4 (19.1mm) Long

Series Details

Alarms

Universal Alarms and Accessories

Housing:
Impact-Resistant ABS Resin Case Moisture-Repellent Insulator, Lightweight Molded Plastic Housing with Negative Ground Terminal, Plated Steel, Plated Steel; Non-Grounded

Mounting Method:
0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem, .6875' (17.46mm) Diameter .53125' (12.88mm) Long Mounting Stem, Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871., Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart), Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)

Input Terminals:
2 Screw, Three 1/4 (6.4mm) blades, Three 1/4in (6.4mm) blades, Two Screw #8-32, Two screw terminals with lockwashers

Series Details

Hooded Panel Lamps

Replacement and Aftermarket Harness Products

Contact Material:
Single

Information Not Available

Information Not Available

Series Details

Lamp Sockets

Bayonet Base Lamp Socket

Details:
Accepts BA9 Base Lamps. Suggested bulbs: 51 (6V), 53 (12V), 356 (24V).

Contact Material:
Single, Single Bulb Contact, Spring-actuated Brass Bulb Contact, Steel Spring

Housing:
Black Plastic with ground wire attached to shell, Plated Steel with Ground Wire Attached to Shell

Series Details