Ignition Switches

95060

Sealed Key Switches with Integral Connector

Datasheet

Current Rating (Continuous) in Amps:
10

Number of Positions:
2, 3, 4

Positions:
Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Acc-Off-Ign without Spring Return or Anti-Restart, GlowPlug - Off - Ign - Start with Spring Return to Ign and Start Lockout, GlowPlug - Off - Ign - Start with Spring Return to Ign/Acc and Start Lockout, Mom On - Off - Mom On with Spring Return to Off and No Anti Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Off - Ign/Acc - Start without Spring Return or Anti-Restart, Off - Ign/Acc without Spring Return or Anti-Restart more

Series Details

956 Heavy Duty

Diesel Ignition and Start Switch

Current Rating (Continuous) in Amps:
10, 20, 30

Number of Positions:
3, 4

Positions:
3, Acc - Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Acc - Off - Ign/Acc without Spring Return or Anti-Restart, Mom Fuel - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Spring Return to Off from Fuel and No Start Lockout, Off - Ign - Start with Spring Return to Ign and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign and Start Lockout

Series Details

95 Standard Body

Master Disconnect Switch 50 Amps

Current Rating (Continuous) in Amps:
10, 25, 40, 50, 70

Voltage Rating Max:
14

Details:
Accepts Packard Connector No. 2973386, Fits: 3/4-1.0 Hole, Fits: 3/4-7/8 Hole

Series Details

M-850 Marine Ignition Switches

Ignition Switch 3-position

Current Rating (Continuous) in Amps:
15

Voltage Rating Max:
12

Number of Positions:
3

Series Details

Marine Ignition Switches

Brass Ignition Switches

Current Rating (Continuous) in Amps:
5, 10

Number of Positions:
2, 3, 4

Positions:
Acc - Off - Acc/Ign with Spring Return to Ign and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Acc-Off-Ign/Acc-Ign/Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign - Start, Off - Ign - Start with Spring Return to Ign and No Anti-Restart, Off - Ign - Start without Spring Return or Anti-Restart, Off - On/Ign, Off - On/Ign without Spring Return or Anti-Restart, Off-On/Ign with Spring Return to Ign

Series Details

Ignition Switch Accessories

Harnesses - Keys - Caps

Information Not Available

Information Not Available

Information Not Available

Series Details