Power Distribution Accessories

Battery Jumper Terminals and Studs

Remote Battery Connections

Voltage Rating Max:
36

Contact Material:
Stud M8-1.25in

Housing:
Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO)

Series Details

Pass Thru Stud Block

3/8" Pass Thru Stud Block

Current Rating (Max):
500

Voltage Rating Max:
32

Temperature Maximum Celsius:
257

Series Details

Junction Blocks

Single Stud Feed and Non-Feed Thru

Contact Material:
Stud M8-1.25in

Housing:
Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO), Nylon UL 94-V0

Mounting Method:
Bolt-Down Feed Thru, Bolt-Down Surface Mount, Two opposite mounting holes for 0.18mm screws 22mm x 18mm apart.

Series Details