Definite Purpose Contactors

HCC

Contactor

Full Load Current Inductive(A):
30, 40

Full Load Current Resistive(A):
40 A @ 600 VAC, 40 amps @ 600 VAC, 50 amps @ 600 VAC

Coil Voltage:
24, 120, 480, 208/240

Series Details

HCD

Contactor

Datasheet

Full Load Current Inductive(A):
50, 60, 75, 90, 120

Full Load Current Resistive(A):
120 amps @ 600 VAC, 150 amps @ 600 VAC, 65 amps @ 600 VAC, 75 amps @ 600 VAC, 90 amps @ 600 VAC

Coil Voltage:
24, 120, 480, 208/240

Series Details