Neutral Grounding Resistors

NGRUS

Neutral Grounding Resistor System

CT secondary current Amps:
0.05, 1

Input
Voltage (V):

480, 600, 4160

Mounting Method:
Floor Mount

Series Details

NGR

Neutral Grounding Resistor System

CT secondary current Amps:
0.05, 1

Input
Voltage (V):

480, 600, 4160

Mounting Method:
Floor Mount

Series Details

SE-330

Neutral-Grounding-Resistor Monitor

Supply
Voltage
VAC:

28 - 52, 65 - 265

Supply
Voltage
VDC:

36 - 72, 85 - 275

Relay Contacts Config:
1 Form A; 1 Form B; 2 Form C, 2 Form A; 2 Form C

Series Details

SE-330AU

Neutral-Earthing-Resistor Monitor

Supply
Voltage
VAC:

28 - 52, 65 - 265

Supply
Voltage
VDC:

36 - 72, 85 - 275

Relay Contacts Config:
1 Form A; 1 Form B; 2 Form C, 2 Form A; 2 Form C

Series Details

SE-330HV

Neutral-Grounding-Resistor Monitor

Supply
Voltage
VAC:

28 - 52, 65 - 265

Supply
Voltage
VDC:

36 - 72, 85 - 275

Relay Contacts Config:
1 Form A; 1 Form B; 2 Form C, 2 Form A; 2 Form C

Series Details

SE-325

Neutral-Grounding-Resistor Monitor

Supply
Voltage
VAC:

120, 240

Supply
Voltage
VDC:

120

Relay Contacts Config:
1 Form A (N.O.)

Series Details

NGRM-ENC

Neutral-Grounding-Resistor Monitor

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PGR-5330

Neutral-Grounding-Resistor Monitor

Communications:
RS/TIA-232, RS/TIA-232
DeviceNet, RS/TIA-232
Ethernet, RS/TIA-232
Profibus

Frequency:
50
60
ASD

Information Not Available

Series Details

PGM-8325

Neutral-Grounding-Resistor Monitor

Frequency:
50
60
ASD

Information Not Available

Information Not Available

Series Details