Single Function Relays

PHS

Phase Control

Input
Voltage (V):

120 Vac, 230 Vac

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Mounting Method:
Surface mount with one #10 (M5 x 0.8) screw

Series Details

SIR

Solid State Isolated Relay

Input
Voltage (V):

190 to 290VAC/DC, 9 - 30 Vac/Vdc, 9 to 30VAC/DC, 90 - 150 Vac/Vdc, 90 to 150VAC/DC

Output Voltage:
120 Vac, 120VAC, 230VAC

Output
Form:

SPST NC, SPST NO, SPST NC, SPST; NO

Series Details

SLR

Solid State Non-Isolated Relay

Input
Voltage (V):

120 Vac, 230 Vac

Output Voltage:
120 Vac, 230 Vac

Output
Form:

SPST; NO

Series Details

TCR9C

Dedicated Temperature Control

Input
Voltage (V):

120 - 240 Vac

Output
Form:

Non-isolated single pole zero voltage switching

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Series Details