Single Function Relays

PHS

  • Product Literature
    • Electrical Characteristics
      • Catalog # PHS120A10
      • Input
        Voltage (V)
        120 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 10 A; Inrush: 100 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample
      • Catalog # PHS120A20
      • Input
        Voltage (V)
        120 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 20 A; Inrush: 200 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample
      • Catalog # PHS120A6
      • Input
        Voltage (V)
        120 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 6 A; Inrush: 60 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample
      • Catalog # PHS230A10
      • Input
        Voltage (V)
        230 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 10 A; Inrush: 100 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample
      • Catalog # PHS230A20
      • Input
        Voltage (V)
        230 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 20 A; Inrush: 200 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample
      • Catalog # PHS230A6
      • Input
        Voltage (V)
        230 Vac
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) ±20%
      • Insulation Resistance ≥100
      • Minimum Output Load Current (A) 100
      • Output Load Rating (VA) Steady state (100% on): 6 A; Inrush: 60 A
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Check Stock Order Sample