Single Function Relays

SLR

  • Electrical Characteristics
    • Catalog # SLR1420A
    • Input
      Voltage (V)
      120 Vac
    • Output Voltage 120 Vac
    • Output
      Form
      SPST; NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Open State Leakage Current (A) ≅5
    • Output Load Rating (VA) Steady state: 20 A; Inrush: 200 A; Output Device: Triac
    • Minimum Output Holding Current (mA) ≅50
    • Output Type Non-isolated Solid state
    • Output Voltage Drop (V) ≅2.0
    • Power Consumption ≤0.5 W
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # SLR1610A
    • Input
      Voltage (V)
      230 Vac
    • Output Voltage 230 Vac
    • Output
      Form
      SPST; NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Open State Leakage Current (A) ≅5
    • Output Load Rating (VA) Steady state: 10 A; Inrush: 100 A; Output Device: Triac
    • Minimum Output Holding Current (mA) ≅50
    • Output Type Non-isolated Solid state
    • Output Voltage Drop (V) ≅2.0
    • Power Consumption ≤0.5 W
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample