Manual Battery Disconnect Switches

M-750

Battery Selector/Master Disconnect Switch

Current Rating (Continuous) in Amps:
310

Current Rating (Inrush) in Amps:
500

Voltage Rating Max:
36

Series Details

M-290 Series

DPST Dual Pole Brass Body Marine Battery Switches

Current Rating (Continuous) in Amps:
125, 175

Voltage Rating Max:
36

Circuitry:
DPST

Series Details

M-284

SPST Single Pole Brass Body Marine Battery Switches

Current Rating (Continuous) in Amps:
175

Voltage Rating Max:
36

Details:
Single Pole - Two Positions: Off-On

Series Details

75900 Double Pole

DPST Master Disconnect Switch for two high current loads

Current Rating (Continuous) in Amps:
125, 175, 300

Current Rating (Inrush) in Amps:
750, 800, 1000, 2000

Voltage Rating Max:
36

Series Details

75908 Single Pole

Master Disconnect Switch 2000A

Current Rating (Continuous) in Amps:
300

Voltage Rating Max:
36

Circuitry:
SPST

Series Details

2484

SPST Single Pole Metal Body Battery Disconnect Switches

Current Rating (Continuous) in Amps:
40, 175

Current Rating (Inrush) in Amps:
250, 800, 1000

Voltage Rating Max:
6, 24, 36

Series Details

SR

SR Single Pole-High Cranking Panel Mount w/Lock-Out

Current Rating (Continuous) in Amps:
5, 300, 600

Voltage Rating Max:
12, 32

Circuitry:
SPST

Series Details

75920

75920 Master Disconnect Switch

Current Rating (Continuous) in Amps:
400

Current Rating (Inrush) in Amps:
3000

Voltage Rating Max:
36

Series Details

TR

Dual Pole Master Disconnect Switch

Current Rating (Continuous) in Amps:
500

Voltage Rating Max:
48

Circuitry:
DPST

Series Details

08010100 Series

300A Single Pole Battery Switch with Fixed T-Handle

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1000

Voltage Rating Max:
24

Series Details

08080100 Series

150A Single-Pole Battery Switches with Push Button or Key

Datasheet

Current Rating (Continuous) in Amps:
150

Current Rating (Inrush) in Amps:
1200

Voltage Rating Max:
24

Series Details

175A

175A Manual Battery Disconnect Switches

Current Rating (Continuous) in Amps:
50, 175

Current Rating (Inrush) in Amps:
1000

Voltage Rating Max:
36

Series Details

Intermittent Duty Single Pole

Intermittent Duty Single Pole Switches

Datasheet

Current Rating (Inrush) in Amps:
1000

Voltage Rating Max:
24

Circuitry:
SPST

Series Details

08080570 Series

200A Single-Pole Slim Design Battery Switches

Current Rating (Continuous) in Amps:
200

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
24

Series Details

08080700 Series

300A Panel Mount Battery Switches and Selectors

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1000

Voltage Rating Max:
12

Series Details

08081400 Series

200A Single-Pole Metal Body Switches with Removable Handle

Current Rating (Continuous) in Amps:
200

Current Rating (Inrush) in Amps:
1000

Voltage Rating Max:
24

Series Details

08084000 Series

250-500A Dual-Pole Heavy-Duty Battery Switches

Datasheet

Current Rating (Continuous) in Amps:
250, 350, 500

Current Rating (Inrush) in Amps:
1000, 1500

Voltage Rating Max:
24

Series Details

08098500 Series

350A Single-Pole Battery Switches - Iveco Style

Current Rating (Continuous) in Amps:
350

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12

Series Details

08098800 Series

250-350A Single-Pole Heavy-Duty Battery Switches with Removable, Fixed or Knob Handle

Current Rating (Continuous) in Amps:
250, 350

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12, 24

Series Details

08099100 Series

250-350A Single Pole Big Battery Switches with Removable or Fixed Handle - Iveco Style

Datasheet

Current Rating (Continuous) in Amps:
250

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12

Series Details

LAS Series

100-150A Compact Low Amp Switches with Removable Red Handle

Details:
Single Pole Single Throw (SPST)

Actuator:
Removable Red Handle

Contact Material:
Copper

Series Details

Accessories for Disconnect Switches

Lockout-Tagouts - Levers - Keys - Handles - Faceplates - Caps

Actuator:
Diecast Lever

Mounting Method:
Surface

Mounting stem:
3/4in dia / 19.1mm dia

Series Details