Specialty Varistors

MA

Axial Leaded Varistor Series

Datasheet

VMAX AC (V):
9, 10, 13, 14, 17, 18, 20, 22, 25, 27 more

VMAX DC (V):
13, 14, 15, 18, 19, 22, 23, 26, 28, 31 more

WTM (J):
0.06, 0.07, 0.09, 0.1, 0.11, 0.13, 0.14, 0.15, 0.16, 0.17 more

Series Details

C-III

High Energy Radial Leaded Varistor

Datasheet

VMAX AC (V):
130, 140, 150, 175, 230, 250, 275, 300, 320, 385 more

VMAX DC (V):
505, 560, 615, 670, 730, 745, 825, 850, 875, 1200 more

WTM (J):
40, 45, 50, 55, 60, 65, 70, 75, 80, 85 more

Series Details

FBMOV

Thermally Protected and Non-Fragmenting Varistor.

VMAX AC (V):
115, 130, 140, 150, 175, 230, 250, 275, 300, 320 more

VMAX DC (V):
150, 175, 185, 200, 230, 300, 330, 369, 400, 420 more

WTM (J):
340, 380, 420, 440, 450, 600, 660, 700, 740, 780 more

Series Details

RA

Low Profile Varistor

Datasheet

VMAX AC (V):
4, 6, 10, 14, 17, 20, 23, 25, 30, 35 more

VMAX DC (V):
5, 5.5, 8, 14, 18, 22, 26, 31, 38, 45 more

WTM (J):
0.4, 0.6, 0.8, 1, 1.2, 1.5, 1.8, 2.3, 3, 3.5 more

Series Details