PULSE-GUARD® ESD Protection

PGB10402

Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
12

Typ
Clamping
Voltage
(V):

250

Lines:
1

Series Details

PGB10603

Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
24

Typ
Clamping
Voltage
(V):

150, 300

Lines:
1

Series Details

PGB1SOT23

Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
24

Typ
Clamping
Voltage
(V):

150

Lines:
2

Series Details

PGB2 0201

Surface Mount Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
12

Typ
Clamping
Voltage
(V):

55

Lines:
1

Series Details

PGB20402

Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
12

Typ
Clamping
Voltage
(V):

40

Lines:
1

Series Details

PGBSOT23

SOT23 PulseGuard® Polymeric ESD Suppressors

Datasheet

VMAX DC (V):
24

Typ
Clamping
Voltage
(V):

300

Lines:
2

Series Details