Push-Pull Switches

One Circuit Push Pull Switches

10A Heavy Duty Universal Application Push-Pull Type Switches

Current Rating (Continuous) in Amps:
10, 20

Voltage Rating Max:
12

Circuitry:
SPST

Series Details

Two Circuit Push Pull Switches

8-20A Independent or Common Two Circuit Push-Pull Switches

Current Rating (Continuous) in Amps:
8, 10, 18, 20

Voltage Rating Max:
12

Circuitry:
DPDT, DPST, SPST

Series Details

Marine Push Pull Switches

10A Marine Grade Brass Housing Push-Pull Switches

Current Rating (Continuous) in Amps:
10, 35

Current Rating (Max):
10

Voltage Rating Max:
12

Series Details

Headlamp Push Pull Switches

3-Position or 4-Position Headlamp Push-Pull Switches with Optional Rotary Dimmer

Current Rating (Continuous) in Amps:
10, 15, 20, 30

Voltage Rating Max:
12

Circuitry:
DPDT, DPTT, SPST

Series Details

Special Purpose Push-Pull Switches

Special Application Push-Pull Switches. View the Series Page for Product Specifications.

Current Rating (Continuous) in Amps:
10

Voltage Rating Max:
12

Circuitry:
SPST

Series Details