Low Voltage Disconnects

Compact Magnum Low Voltage Disconnects

250A - Compact LVD - The Most Powerful LVD Available

Current Rating (Continuous) in Amps:
250

Voltage Rating Max:
24

Ingress Protection:
IP67

Series Details

Compact Low Voltage Disconnects

Programmable Compact LVD with Harness & Rocker Switch

Datasheet

Current Rating (Continuous) in Amps:
100

Voltage Rating Max:
24

Details:
100 A
125 A

Series Details

Low Voltage Disconnect Accessories

Wiring Harness & Rocker Switch for LVDs

Datasheet

Current Rating (Continuous) in Amps:
25

Voltage Rating Max:
12, 24

Input Terminals:
Four: Deutsch 0462-201-16141

Series Details

08070000 Series

250A Single-Pole Bi-Stable Current Isolating Electrical Switches

Current Rating (Inrush) in Amps:
2000, 2500

Voltage Rating Max:
12, 24

Ingress Protection:
IP65, IP67, IP69K

Series Details