Class CC Fuses


  • CCMR

  • Class CC Dual Element Time Delay Fuses

  • Amps (A): 0.2, 0.25, 0.3, 0.5, 0.6, 0.8, 1, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4 more

  • Interrupting Rating: 200 kA @ 600 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • KLKR

  • Class CC Fast-Acting Fuse

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

  • Interrupting Rating: 200 kA @ 600 Vac

  • Opening: Fast-Acting (F)