Motor and Pump Protection


  • MP8000

  • The MP8000 is an advanced motor protection electronic overload relay that is fully programmable via ...More

  • Supply
    Voltage
    VAC:
     85 - 264

  • Input
    Voltage (V):
     90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)

  • Output
    Form:
     Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C

  • 777

  • The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-80...More

  • Input
    Voltage (V):
     100 - 240 Vac, 200 - 480 Vac, 200 to 480VAC, 340 - 480 Vac, 500 - 600 Vac, 500 to 600VAC

  • Output
    Form:
     SPDT - Form C

  • Termination Type: Torque: 7 in-lbs, Torque: 7in-lbs

  • 777-KW/HP-P2

  • The 777-KW/HP-P2 Series has the overload, voltage, phase loss and reversal, voltage and current unba...More

  • Input
    Voltage (V):
     200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac

  • Output
    Form:
     SPDT - Form C

  • Termination Type: Torque: 7 in-lbs