UL Class Fuses


  • CCMR

  • Class CC Dual Element Time Delay Fuses

  • Amps (A): 0.2, 0.25, 0.3, 0.5, 0.6, 0.8, 1, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4 more

  • Interrupting Rating: 200 kA @ 600 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • KLDR

  • Class CC Time-Delay Fuses

  • Amps (A): 0.1, 0.125, 0.15, 0.187, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.75, 0.8, 1, 1.12, 1.25, 1.4, 1.5, 1.6, 1.8, 2 more

  • Interrupting Rating: 200 kA @ 600 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • KLKR

  • Class CC Fast-Acting Fuse

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

  • Interrupting Rating: 200 kA @ 600 Vac

  • Opening: Fast-Acting (F)

  • JTD Series Fuses

    JTD_ID Series

  • UL Class J Time-Delay Fuses with Indicatio

  • Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • JTD Series

  • UL Class J Time-Delay Fuses

  • Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • LLSRK_ID

  • UL Class RK1 Dual Element Time-Delay Fuse

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3 more

  • Interrupting Rating: 20 kA @ 300 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • LLSRK

  • UL Class RK1 Dual Element Time-Delay Fuse

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3 more

  • Interrupting Rating: 20 kA @ 300 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • LLNRK

  • UL Class RK1 Dual Element Time-Delay Fuse

  • Amps (A): 0.1, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2 more

  • Interrupting Rating: 20 kA @ 125 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • KLSR

  • UL Class RK1 Fast Acting Fuse

  • Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80 more

  • Interrupting Rating: 20 kA @ 250 Vdc, 20 kA @ 300 Vdc, 200 kA @ 600 Vac

  • Opening: Fast-Acting (F)

  • IDSR

  • UL Class RK5 Dual-Element Time Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • Interrupting Rating: 20 kA @ 600 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLSR_ID

  • UL Class RK5 Dual-Element Time-Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • Interrupting Rating: 20 kA @ 300 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLNR_ID

  • UL Class RK5 Dual-Element Time-Delay Fuses With Indication

  • Amps (A): 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450 more

  • Interrupting Rating: 300 kA @ 250 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLSR

  • UL Class RK5 Dual-Element Time-Delay Fuses

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • Interrupting Rating: 20 kA @ 300 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLNR

  • UL Class RK5 Dual-Element Time-Delay Fuses

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5 more

  • Interrupting Rating: 20 kA @ 125 Vdc, 200 kA @ 250 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • JLLS

  • UL Class T Fast-Acting Fuse

  • Amps (A): 1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 200 kA @ 300 Vac

  • Opening: Fast-Acting (F)

  • JLLN

  • UL Class T Fast-Acting Fuse

  • Amps (A): 1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

  • Interrupting Rating: 20 kA @ 125 Vdc, 20 kA @ 160 Vdc, 50 kA @ 160 Vdc

  • Opening: Fast-Acting (F)

  • SLC

  • Class G Medium Time-Lag Fuses

  • Amps (A): 0.5, 1, 2, 3, 4, 5, 6, 8, 10, 12 more

  • Interrupting Rating: 100 kA @ 480 Vac, 100 kA @ 600 Vac

  • Opening: Medium-Acting/Medium Time Lag/Medium Time Delay

  • KLPC

  • 600 V - UL Class L Time-Delay Fuses

  • Amps (A): 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1300, 1350, 1400 more

  • Interrupting Rating: 20 kA @ 480 Vdc, 300 kA @ 600 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • LDC

  • 600 V - UL Class L All Purpose AC/DC Fuses

  • Amps (A): 150, 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1201, 1300 more

  • Interrupting Rating: 200 kA @ 600 Vac/ 50 kA @ 600 Vdc

  • Opening: Fast-Acting