Midget Fuses


  • BLS

  • 1 3/8" long Fast-Acting Special Midget Fuses

  • Amps (A): 0.2, 0.4, 0.5, 0.75, 0.8, 1, 1.5, 1.6, 1.8, 2 more

  • Interrupting Rating: 10 kA @ 250 Vac, 10 kA @ 600 Vac

  • Opening: Fast-Acting (F)

  • FLA

  • Time-Delay Pin Indicating Midget Fuses

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • Interrupting Rating: 10 kA @ 125 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLM

  • Time-Delay Midget Fuses

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.5, 2.8, 3 more

  • Interrupting Rating: 10 kA @ 250 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • FLQ

  • Time-Delay Midget Fuses

  • Amps (A): 0.1, 0.125, 0.15, 0.187, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.125, 1.25, 1.5, 1.6, 2, 2.25, 2.5 more

  • Interrupting Rating: 10 kA @ 500 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • KLK

  • Fast-acting, high-interrupting capacity, current-limiting type fuse. Especially suited for control ...More

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

  • Interrupting Rating: 100 kA @ 600 Vac, 100 kA @ 600 Vdc

  • Opening: Fast-Acting (F)

  • KLKD

  • AC/DC Rated Fast-Acting Midget Fuses

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

  • Interrupting Rating: 100 kA @ 600 Vac

  • Opening: Fast-Acting (F)