Automotive and High Reliability TVS


  • TPSMB

  • AEC-Q101 qualified SMB TVS for high voltage up to 650V/ 600W

  • VR (Vso): 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6, 15.3 more

  • Watts (W): 600

  • IPP 10x1000μs (A): 0.8, 0.9, 1, 1.1, 1.3, 1.5, 1.8, 1.9, 2.1, 2.2 more

  • TPSMC

  • Surface Mount, 1500W TVS Diode-AEC-Q101 Qualified

  • VR (Vso): 10.2, 11.1, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6 more

  • Watts (W): 1500

  • IPP 10x1000μs (A): 4.4, 4.6, 5.5, 6.2, 6.5, 6.9, 7.3, 8.5, 9.2, 10 more