|
-
-
The HRDB Series combines an electromechanical, relay output with microcontroller timing circuitry. T...More
-
Input Voltage (V): 12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc
-
Output Form: Isolated SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circu...More
-
Input Voltage (V): 24 or 240 V ac / 24 or 110 V dc
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The KRDB Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontro...More
-
Input Voltage (V): 12 V dc, 120 V ac, 24 V ac/dc, 24 V dc
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More
-
Input Voltage (V): 12 or 48 V dc, 230 V ac, 24 or 240 V ac/dc
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The KSDB is designed for general purpose commercial and industrial applications where a small, cost ...More
-
Input Voltage (V): 12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc
-
Output Form: NO - closed before and during timing
-
Storage Temperature (F/C): -40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)
|
-
-
The ORB Series open PCB construction offers the user good economy without sacrificing performance an...More
-
Input Voltage (V): 120 V ac, 24 V ac
-
Output Form: Isolated SPDT or DPDT
-
Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)
|
-
-
The TDB Series combines accurate digital circuitry with isolated, 10A, DPDT or SPDT contacts in an 8...More
-
Input Voltage (V): 12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc
-
Output Form: DPDT, SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)
|
-
-
The TDUB Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More
-
Input Voltage (V): 100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac
-
Output Form: NO - closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The THDB Series combines accurate timing circuitry with high power, solid-state switching. It can sw...More
-
Input Voltage (V): 120 V ac
-
Output Form: NO - closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|
-
-
The TRB Series combines an isolated, 10A electromechanical relay output with analog timing circuitry...More
-
Input Voltage (V): 120 V ac, 24VDC / 28VDC
-
Output Form: Isolated DPDT, Isolated DPDT, Isolated SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)
|
-
-
The TSB Series is a totally solid-state, delay-on-break timing module. The TSB is available with a f...More
-
Input Voltage (V): 120 V ac, 230 V ac, 24 V ac
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
-
Time Delay Range: 0.5 - 60 s externally adjustable, 0.5 - 60 s onboard adjustable, 300 s fixed, 5 - 600 s onboard adjustable, 90 s fixed
|
-
-
The TSDB Series is designed for more demanding commercial and industrial applications where small si...More
-
Input Voltage (V): 120 V ac, 24 V dc
-
Output Form: NO - closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
|