Delay on Break Timer

TRB Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TRB120A2Y30
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 30 s onboard adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRB120A3X600
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 7 - 600 s lock shaft adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRB120A4Y120
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 2 - 120 s onboard adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRB24D10Y10
      • Input
        Voltage (V)
        24VDC / 28VDC
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22°F to 185°F)
      • Time Delay Range 10s fixed
      • Dimensions 3.62 x 2.39 x 1.78 in. (91.6 x 60.7 x 45.2mm)