Ground-Fault Protection

Vital in manufacturing and processing environments, sensitive ground-faults relays with advanced filtering will detect breakdown in insulation resistance without nuisance trips.

select
 

Ground-Conductor Monitoring

Continuously monitor the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults.

select
 

Resistance Grounding/ Neutral-Grounding Resistance (NGR) Monitoring

Continuously monitor the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults.

select
 

Feeder Protection

Protect feeder circuits from overcurrents, earth faults, phase loss and other detrimental conditions in critical applications and processes.

select
 

Arc-Flash Protection

Rapidly detects developing Arc-Flash incidents and sends a trip signal to interrupt power before significant damage occurs.

select
 

Switching Relays & Controls

Simple controls perform a specific function such as changing lamp intensity; vary the speed of a motor; or manage temperature of a heater.

select
 

Motor & Pump Protection

Prevent damage to motors caused by overloads, jams, phase loss or unbalance, heat from non-electric sources, heavy start-ups and excessive protection.

select
 

Pump Controllers

PumpSavers® offers a wide variety of controls for both single phase and three phase applications and are specifically designed to interface between hazardous and non-hazardous areas.

select
 

AC System Monitors/ Load Sensors

Current monitors provide protection against both supply line and load side faults when the motor is running and very reliable overload and underload protection.

select
 

Timers

Versatile multifunction time delay relays give you the option of choosing among functions and time delay ranges to ensure that you receive the perfect timer to fit your needs.

select
 

Flashers, Towers and Obstruction Lighting Controls

Flashers for incandescent or LED lighting used with both alternating and non-alternating applications in the signaling, communications, and advertising industries.

select