Medium to High Surge Gas Discharge Tubes GDT

CG/CG2

Two Terminal Maximum Duty Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

60, 72, 88, 116, 195, 213, 255, 297, 357, 376 more

VNom Spark
(V):

75, 90, 110, 145, 230, 250, 300, 350, 420, 470 more

VMAX Spark
(V):

90, 108, 132, 174, 265, 288, 345, 403, 483, 540 more

Series Details

CG/CG2 SN

Two Terminal Heavy Duty Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

60, 72, 116, 184, 213, 240, 255, 280, 376, 480

VNom Spark
(V):

75, 90, 145, 230, 250, 300, 350, 470, 600

VMAX Spark
(V):

90, 113, 174, 276, 288, 345, 360, 420, 564, 720

Series Details

GTCA28 - Medium to High Surge

Medium to High Surge GDT - 2 terminal, 8 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±15%, ±20%

VNom Spark
(V):

75, 150, 470, 500, 600

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=1100, <=1300, <=450, <=500, <=900

Series Details

GTCA36

Medium to High Surge GDT, 3 terminal, 6 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

230, 350, 420

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=600, <=900

Series Details

GTCA38

Medium to High Surge GDT, 3 terminal, 8 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 230, 260, 350, 400, 420

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=600, <=700, <=900

Series Details

GTCN36

Medium to High Surge GDT, 3 Terminal, 6 mm, No Leads

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

230, 350

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=600, <=900

Series Details

GTCN38

Medium to High Surge GDT, 3 Terminal, 8 mm, No Leads

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

90, 230, 250

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=600

Series Details

GTCR36 - Medium to High Surge

Medium to High Surge GDT - 3 Terminal, 6 mm, Radial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

90, 150, 200, 230, 350

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=500, <=600, <=900

Series Details

GTCR37

Medium to High Surge GDT - 3 Terminal, 7 mm, Radial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

150, 200, 230, 350, 550

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1300, <=500, <=600, <=900

Series Details

GTCR38

Medium to High Surge GDT, 3 Terminal, 8 mm, Radial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

90, 150, 250, 260, 350, 400, 470, 500, 600

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=1100, <=1300, <=450, <=500, <=600, <=700, <=900

Series Details

GTCS28 - Medium to High Surge

Medium to High Surge GDT, 2 Terminal, 8 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 150, 230, 250, 350, 470

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=450, <=500, <=600, <=900

Series Details

GTCS36

Medium to High Surge GDT, 3 Terminal, 6 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 150, 230, 420

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=500, <=600, <=900

Series Details

PMT3

Three Electrode Heavy Duty Gas Plasma Arresters

VMIN Spark
(V):

55, 72, 120, 170, 184, 200, 280, 320, 400, 450

VNom Spark
(V):

75, 90, 150, 230, 250, 285, 350, 400, 500, 525

VMAX Spark
(V):

95, 108, 180, 276, 300, 400, 420, 480, 600

Series Details

PMT8

Three Electrode Heavy Duty Gas Plasma Arresters

VMIN Spark
(V):

72, 120, 184, 189, 200, 280, 320, 400, 420, 480 more

VNom Spark
(V):

90, 150, 230, 250, 350, 400, 500, 600, 1000

VMAX Spark
(V):

108, 180, 276, 300, 420, 480, 600, 700, 720, 1200 more

Series Details

SL1011B

Two Terminal Heavy Duty Gas Plasma Overvoltage Arrester (GDT)

VMIN Spark
(V):

70, 120, 184, 200, 210, 280, 376

VNom Spark
(V):

90, 150, 230, 250, 260, 350, 470

VMAX Spark
(V):

120, 180, 276, 300, 310, 420, 564

Series Details

SL1021A

Three Terminal Medium Duty Gas Plasma Overvoltage Arrester(GDT)

Datasheet

VMIN Spark
(V):

70, 150, 184, 195, 200, 210, 230, 240, 280, 320 more

VNom Spark
(V):

90, 200, 230, 250, 260, 300, 350, 400, 420, 450 more

VMAX Spark
(V):

120, 250, 265, 276, 300, 310, 360, 400, 420, 480 more

Series Details

SL1024A

Offers high levels of current handling on fast rising transients created by induced Lightning disturbances.

VMIN Spark
(V):

70, 184, 200, 210, 240, 280, 320, 345, 360, 400 more

VNom Spark
(V):

90, 230, 250, 260, 300, 350, 400, 420, 450, 500 more

VMAX Spark
(V):

120, 276, 300, 310, 360, 420, 480, 504, 540, 600 more

Series Details

SL1122

Three Terminal Hybrid Gas Plasma Overvoltage Protector (GDT)

VMIN Spark
(V):

70, 150, 184, 200, 210, 400, 405, 420

VNom Spark
(V):

90, 200, 230, 250, 260, 450

VMAX Spark
(V):

120, 250, 276, 300, 350, 600

Series Details

SL1411A

Two-terminal Heavy Duty Gas Plasma Arrester

Datasheet

VMIN Spark
(V):

60, 72, 184, 200, 280, 376, 400, 480, 640, 680 more

VNom Spark
(V):

75, 90, 230, 250, 350, 470, 600, 800, 1000

VMAX Spark
(V):

90, 108, 276, 300, 420, 540, 564, 720, 920, 960 more

Series Details