Delay on Break Timer

KRDB Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRDB110.1S
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB112.5S
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2.5 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB1120M
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 20 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB115M
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB124
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB217S
      • Input
        Voltage (V)
        24 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 7 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB31120S
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 20 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB415S
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB420
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB422
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 10 - 1000 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB423
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDB424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample