Delay on Break Timer

TSB Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TSB2190
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 90 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB222
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB41300
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 300 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB422
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB434
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 - 600 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB632
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSB634
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 - 600 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample