Delay on Break Timer

ORB Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ORB120A160
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT or DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 60 s fixed
      • Check Stock Order Sample
      • Catalog # ORB120A25
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT or DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 3 - 300 s onboard adjustable
      • Check Stock Order Sample
      • Catalog # ORB24A11D
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT or DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 s fixed
      • Check Stock Order Sample
      • Catalog # ORB24A21D
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT or DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.05 - 3 s onboard adjustable
      • Check Stock Order Sample
      • Catalog # ORB24A25
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT or DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 3 - 300 s onboard adjustable
      • Check Stock Order Sample