|
Protects motors from adverse voltage conditions, which damage the motor windings.
|
- 201A-AU
8-pin plug-in style. DIN-rail or surface mountable via OT08PC octal base.
- 460
Standard surface or DIN-rail mountable.
- Protects from phase loss, low and high voltage, voltage unbalance, and phase reversal and rapid cycling conditions.
- Universal range from 190-480 VAC and 50/60 Hz.
- Transient protection meets IEEE and IEC standards.
- Adjustable nominal voltage, trip delay, restart delay, and unbalance trip provide versatility for a variety of applications.
|
201A-AU
Diversified: SLAXXXASA, SUAXXXASA, SLDXXXASA, SLU 100ASA,
PRA100AFA
Time Mark: 257B, A257B, 258B, A258B, 257BM, A257BM
Macromatic: PMPU
460
Diversified: SLBXXXALEA, SLBXXXALER, SLU100ASD, SLA230ALE,
SLCXXXALE, SLJXXXALE, SLMXXXASE, SLIXXXALE, SLMXXXASE
Time Mark: series 263, 265, 200, 2642, 2652, 2644, 158, 246
Macromatic: PMDU A-1 Components: EAC-800 series
Agastat: PMA series
Crouzet: UFR2 series Siemens (Furnas): 470A32*X1 (*=D, E, G, H, R)
Watsco: EAC-800 series RK Electronics: PVC400AR
|
MP8000
Bluetooth*
overload relay
|
Smart, universal, and enhanced overload relay can communicate directly with smartphones and tablets from Bluetooth. Monitor and control the relay without the need to open the panel.
|
- Stand next to motor–not and relay–and monitor motor startup.
- Improves safety: monitor the motor from up to 30 feet away.
- Minimal wiring allows for quick setup.
- One model works on allsingle- and three-phase motors with operating voltages of 90-690 VAC and more than 700 V via the use of potential transformers.
|
In some applications, MP8000
can replace some of the Siemens Simocode, Eaton C441 Motor Insight, Franklin Submonitor, Square-D TeSys-T, Rockwell E-3 products and some GE Multilin products.
Contact technical support for details.
|
|
Protects motors from adverse voltage and current conditions that damage to the motor windings. Provides underload protection depending on power, which is ideal for pumping applications.
|
- Protects from overloads (of any trip class), underloads. (dry running pumps), low and high voltage, phase loss, phase reversal, and unbalanced voltage and currents.
- Provides Class II ground fault detection.
- Optional communications to SCADA
|
In some applications, 777-P2 series can replace some of the Siemens Simocode, Eaton C441 Motor Insight, Franklin Submonitor, Square-D TeSys-T, Rockwell E-3 and some of the GE Multilin products. Contact tech support for details.
|