|
-
-
The model 201-100-SLD is an 8-pin plug-in style seal-leak detector to sense seal failures on submers...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: SPDT
-
Termination Type: Torque (OT08-PC octal socket): 6 in-lbs; Wire: Stranded or solid 10 - 22 AWG
|
-
-
The 460-15-100-LLS is a liquid level sensor to detect the presence of conductive liquids. A probe is...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: DPST - 2 Form A
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG
|
-
-
The 460-15-100-SLD is a seal-leak detector to sense seal failures on submersible pumps. A microcontr...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: DPST - 2 Form A
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG
|
-
-
The ACBC-120 is a dual purpose alarm controller/battery charging unit. When there is a loss of 120VA...More
-
Input Voltage (V): 120 Vac
-
Output Form: Strobe light / Horn
-
Termination Type: 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)
|
-
-
The ALT-xxx-1-SW and ALT-xxx-3-SW are used to alternate between two loads and are commonly used in d...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Output Form: DPDT
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
|
-
-
The LLC5 provides dual probe conductive liquid level control in a convenient octal plug-in package. ...More
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Isolated SPDT
-
Termination Type: Octal 8-pin plug-in
|
-
-
The LLC1 Series is a single probe conductive liquid level control designed for OEM equipment and com...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Output Form: Non-isolated SPST and isolated SPDT contacts
-
Time Delay Range: 1 s fixed, 15 s fixed, 25 s fixed, 3 s fixed, 5 s fixed, 60 s fixed
|
-
-
The LLC2 Series is a dual-probe conductive liquid level control designed for OEM equipment and comme...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Output Form: Isolated SPDT
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, Terminal blocks for up to #14 AWG (2.5 mm²) wire
|
-
-
The LLC4 combines resistance sensing circuitry with solid-state timing to provide single probe level...More
-
Input Voltage (V): 120 Vac, 24 Vac, 120VAC
-
Output Form: Isolated SPDT
-
Time Delay Range: 1 s fixed, 10 s fixed, 15 s fixed, 15s fixed, 2 s fixed, 20 s fixed, 30 s fixed, 4 s fixed, 5 s fixed, 60 s fixed
|
-
-
The LLC6 Series is a plug-in, single-probe conductive liquid level control designed for low liquid l...More
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Non-isolated SPDT
-
Time Delay Range: 10 s fixed, 3 s fixed
|
-
-
Low Level Cutoff Liquid Level Control
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Isolated SPDT
-
Time Delay Range: 10 s fixed, 2 s fixed, 3 s fixed, 5 s fixed
|
|
-
-
The PC-xxx-LLC-CZ & PC-xxx-LLC-GM are liquid level control relays used to control conductive liquid ...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
-
Mounting Method: DIN rail or surface mount (plug into OT08-PC socket)
|
-
-
The PC-102 series is a dual-channel switch that provides dual protection against seal failures and ...More
-
Input Voltage (V): 120 Vac nominal
-
Output Form: 2 Form C Isolated
-
Termination Type: Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
|
-
-
The PC-105 is a 5-channel pump controller designed to handle multiple pump applications. Alternative...More
-
Input Voltage (V): 120 Vac nominal
-
Termination Type: Torque: 6 in-lbs (max.); Wire: 12 - 20 AWG
-
Mounting Method: 35mm DIN rail or Surface Mount (#6 or #8 screws)
|
-
-
The PHST-38QTN is a probe holder designed for use with all conductive liquid level controls. Compose...More
-
Weight (lbs/g): 0 Kg
-
Sensor Type: Probe holder for liquid level probe for use up to 240 PSI steam pressure
-
Information Not Available
|