Squared Gas Discharge Tubes GDT

GTCC23

Squared GDT, 2 terminal, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 150, 200, 230

Max
Impulse
Breakdown
@ 1kV/μs
(V):

<=600, <=700

Series Details

SE

Square GDT with 1206 Size

Datasheet

VMIN Spark
(V):

140, 200, 230, 350

VNom Spark
(V):

182, 260, 276, 495

VMAX Spark
(V):

98, 140, 172, 265

Series Details

SG

Littelfuse SG Series GDT

Datasheet

VMIN Spark
(V):

52, 63, 105, 172, 210, 225, 263, 300, 315, 370 more

VNom Spark
(V):

75, 90, 150, 230, 300, 350, 400, 420, 450, 500 more

VMAX Spark
(V):

98, 117, 195, 288, 375, 390, 437, 500, 525, 550 more

Series Details

SH

5kA Squared GDT, Surface Mount, ≤0.7pF Capacitance

Datasheet

VMIN Spark
(V):

60, 72, 116, 184, 200, 240, 280, 320, 376, 480

VNom Spark
(V):

75, 90, 145, 230, 250, 300, 350, 400, 470, 600

VMAX Spark
(V):

90, 108, 174, 276, 300, 360, 420, 480, 564, 720

Series Details