MOSFETs
X2
|
Main switching transistor in SMPS
|
Low Rds(on): low gate charge, dv/dt ruggedness
|
IGBTs
MIXA, MIXG
|
Switching power supplies
|
Rugged design with thin wafer technology; Short circuit rated for 10 μsec, low gate charge; low EMI and competitive low Vce(sat)
|
Diodes Modules
SP3213, PESD
|
Switching power supplies
|
Rugged design with thin wafer technology; Short circuit rated for 10 μsec; low gate charge; low EMI and competitive
|
Diode Arrays
SP1012, SP1003, AQxx-02HTG
|
Protect sensitive electronic parts from voltage transients
|
Ultra-low capacitance; compact form factor; low clamping voltage, low leakage current; industry’s smallest footprint available (0201) |
TVS Diodes
SMCJ, P6KE, P6SMB
|
Protect sensitive electronic components from voltage transients |
600 W peak pulse capability; glass passivated chip junction |
Polymer ESD Suppressors
PGB10603, PGB10402
|
Protect the Wi-Fi chipset from user-induced ESD events |
Ultra-low capacitance; compact form factor; low leakage current; fast response |
TVS Arrays
SPXX, SACB, SMAJ, SMBJ, PESD, SP3213, SM712
|
Protect ICs from ESD |
Excellent clamping capability, low capacitance of 1.0 pF per I/O |
Gate Drive
IX4340 |
High side and low side gate driver for power MOSFETs
|
Capable of sourcing and sinking up to 5 A |
SCR
SJxx08xSx/SJxx08xx |
Triggers electro-mechanical relay to disengage electrical contacts during fault
|
Up to 600 V capability; high surge capability up to 100 A
|
MOV
LA, C-III, UltraMOV |
Protect the power unit from lightning and other voltage transients on the AC line |
Can meet wide-set surge withstand specifications: 40 J – 530 J (2 mS)
|