ESD Protection General Purpose

SPxx

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SP12-01WTG-C-HV
      • AEC-Q101 Qualified No
      • Standoff
        Voltage
        (V)
        12
      • ILeak
        (μA)
        0.1
      • ESD Contact
        (kV)
        ±30
      • ESD Air
        (kV)
        ±30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        8
      • Clamp
        Voltage
        16V@1A
      • CI/OTYP
        (pF)
        26
      • Polarity Bidirectional
      • Channels 1
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        13.3
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SP15-01WTG-C-HV
      • AEC-Q101 Qualified No
      • Standoff
        Voltage
        (V)
        15
      • ILeak
        (μA)
        0.1
      • ESD Contact
        (kV)
        ±30
      • ESD Air
        (kV)
        ±30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        5
      • Clamp
        Voltage
        21V@1A
      • CI/OTYP
        (pF)
        21
      • Polarity Bidirectional
      • Channels 1
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        16.7
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SP24-01WTG-C-HV
      • AEC-Q101 Qualified No
      • Standoff
        Voltage
        (V)
        24
      • ILeak
        (μA)
        0.1
      • ESD Contact
        (kV)
        ±18
      • ESD Air
        (kV)
        ±24
      • Lightning
        Immunity
        (8x20μs)
        (A)
        3
      • Clamp
        Voltage
        32V@1A
      • CI/OTYP
        (pF)
        13
      • Polarity Bidirectional
      • Channels 1
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        26.7
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SP36-01WTG-C-HV
      • AEC-Q101 Qualified No
      • Standoff
        Voltage
        (V)
        36
      • ILeak
        (μA)
        0.1
      • ESD Contact
        (kV)
        ±10
      • ESD Air
        (kV)
        ±15
      • Lightning
        Immunity
        (8x20μs)
        (A)
        1.5
      • Clamp
        Voltage
        48V@1A
      • CI/OTYP
        (pF)
        10
      • Polarity Bidirectional
      • Channels 1
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        40
      • Datasheet
      • Check Stock Order Sample