Pump Controls

ALT Pump Controls

  • Product Literature
    • Electrical Characteristics
      • Catalog # ALT-100-1-SW
      • Input
        Voltage (V)
        95 - 120 Vac
      • Output
        Form
        DPDT
      • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
      • Mounting Method DIN rail or surface mount (plug-in to OT11-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 1
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Input AC Line Frequency (Hz) 50 / 60
      • Maximum Input Power 5
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT-100-3-SW
      • Input
        Voltage (V)
        95 - 120 Vac
      • Output
        Form
        DPDT
      • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 5
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Input AC Line Frequency (Hz) 50 / 60
      • Maximum Input Power 5
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT-200-3-SW
      • Input
        Voltage (V)
        190 - 240 Vac
      • Output
        Form
        DPDT
      • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 5
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Input AC Line Frequency (Hz) 50 / 60
      • Maximum Input Power 5
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
      • Check Stock Order Sample