Pump Controls

ACBC

  • Product Literature
    • Electrical Characteristics
      • Catalog # ACBC-120
      • Obsolete: 2020 -09-16
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Strobe light / Horn
      • Termination Type 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)
      • Mounting Method Plug-in socket; Surface mount with #8 or #10 screws (using SD12-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Acceptable Battery Type 12 V lead-acid rechargeable
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Current Range (A) 0.018 (max.); 0.003 (typical)
      • Input Tolerance (%) ±10%
      • Maximum Input Power 2.4 (max.) (fast charge current); 0.4 (typical) (maintenance charge current)
      • Output Load Rating (VA) 12 Vdc @ 1 A (max.)
      • Catalog # ACBC-120-SD
      • Obsolete: 2020 -09-16
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Strobe light / Horn
      • Termination Type 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)
      • Mounting Method Plug-in socket; Surface mount with #8 or #10 screws (using SD12-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Acceptable Battery Type 12 V lead-acid rechargeable
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Current Range (A) 0.018 (max.); 0.003 (typical)
      • Input Tolerance (%) ±10%
      • Maximum Input Power 2.4 (max.) (fast charge current); 0.4 (typical) (maintenance charge current)
      • Output Load Rating (VA) 12 Vdc @ 1 A (max.)