Motor and Pump Protection
|
-
-
The MP8000 is an advanced motor protection electronic
overload relay that is fully programmable via ...More
-
Supply Voltage VAC: 85 - 264
-
Input Voltage (V): 90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)
-
Output Form: Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C
|
-
-
The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-80...More
-
Input Voltage (V): 100 - 240 Vac, 200 - 480 Vac, 200 to 480VAC, 340 - 480 Vac, 500 - 600 Vac, 500 to 600VAC
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs, Torque: 7in-lbs
|
-
-
The 777-AccuPower is a fully-programmable 3-phase motor and pump protection relay. It allows motor h...More
-
Input Voltage (V): 190 - 480 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|
-
-
The 777-KW/HP-P2 Series has the overload, voltage, phase loss and reversal, voltage and current unba...More
-
Input Voltage (V): 200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|